Emerson™ 701P SmartPower™ Module - Black

Emerson

Emerson™ 701P SmartPower™ Module - Black

Emerson

With up to 10-year, maintenance-free operation, the Emerson 701P SmartPower™ Module - Black provides replacement without transmitter removal allowing you to quickly change power modules in the field. As an intrinsically safe solution, this power module is engineered with a robust and adaptable design that withstands harsh environments and allows you to choose the best mode of power for your application.

Specifications

Power Module Life
Up to 10 years at a 1 minute update rate
Certifications/Approvals
Intrinsically Safe (ATEX, IECEx, US, Canada, EAC)
Compatible Devices
• Rosemount™ 702 Wireless Discrete Transmitter
• Rosemount™ 705 Wireless Totalizing Transmitter
• Rosemount™ 3051S Wireless Pressure Transmitter
• Rosemount™ 648 Wireless Temperature Transmitter
Compatible Devices
• Rosemount™ 848T Wireless Temperature Transmitter
• Rosemount™ 248 Wireless Temperature Transmitter
• CSI 9420 Wireless Vibration Transmitter
• Rosemount™ 6081 Wireless Transmitter
• Rosemount™ 2160 Wireless Level Detector
Compatible Devices
Rosemount™ 3308 Wireless GWR Transmitter

Features

  • Up to 10-year, maintenance-free operation and replacement without transmitter removal for reliable performance
  • Adaptable module offers a selection of power modes to meet varying application demands
  • Intrinsically safe device designed for routine maintenance in hazardous areas
  • Low level alerts allow easy and straightforward maintenance scheduling
  • Keyed connections provide easy and fail-safe replacements
  • Rosemount 848T Wireless Temperature Transmitter,
  • Rosemount 248 Wireless Temperature Transmitter (Aluminum),
  • CSI 9420 Wireless Vibration Transmitter,
  • Rosemount Analytical 6081 Wireless Transmitter for pH and Conductivity,
  • Rosemount 2160 Wireless Vibrating Fork Liquid Level Switch, Rosemount 3308 Wireless Guided Wave Radar Level and Interface Transmitter
  • Up to 10-year, maintenance-free operation and replacement without transmitter removal for reliable performance
  • Adaptable module offers a selection of power modes to meet varying application demands Intrinsically safe device designed for routine maintenance in hazardous areas Low level alerts allow easy and straightforward maintenance scheduling Keyed connections provide easy and fail-safe replacements

Documents & Drawings

Training & Services