80 Series Thermostats

Emerson

80 Series Thermostats

Emerson

Designed for maximum home comfort needs, the 80 Series thermostats provide a large bright screen, advanced features and precision temperature control. Whether you want programmable or non-programmable, every system application is covered. Installation is easy and the same for every model.

Specifications

Hardwire
20-30 VAC, NEC Class II 50/60Hz
Battery Power Rating
mV to 30 VAC
Terminal Load Rating
Staging Models: 1.5 A per terminal, 2.5 A maximum all terminals combined; Single Stage Models: 1.0 A per terminal, 1.5 A maximum all terminals combined
Setpoint Range
45° to 99°F (7 to 37°C)
Rated Differential, Universal
Heat (Conventional Gas, Oil, Electric): 0.5°F (Fast) 0.75°F (Med) 1.9°F (Slow); Cool (Central Air): 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Heat Pump: 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Aux. Heat: 0.5°F (Fast) 0.75°F (Med) 1.9°F (Slow)
Operating Ambient
32° to +105°F (0 to +41°C)
Operating Humidity
90% non-condensing maximum
Shipping Temperature Range
−20°F to +150°F (−29°C to +65°C)
Dimensions
5.58”W x 3.75”H x 1.13”D

Features

  • Large display, bright backlight, high contrast screen
  • Easy to install with built-in level, simple set-up menu and separate subbase
  • Selectable programming, choice of 7 Day, 5+1+1 Day or Off is standard on all programmable models
  • Dual fuel control, no outdoor sensor required, standard on all staging models
  • Auto changeover on all universal models
  • Keypad lockout and adjustable heat/cool temperature limits
  • 5 year limited warranty for professionals

Documents & Drawings