Plantweb™ Insight Applications

Emerson

Plantweb™ Insight Applications

Emerson

Gain insight and clarity with a network of predictive intelligence. Plantweb Insight Applications enabled by wireless sensors and networks provide rich Pervasive Sensing™ data to the Plantweb digital ecosystem to gain real-time insight and actionable information for better decision making. Plantweb Applications such as Steam Trap Insight, Heat Exchanger Insight, Pump Insight, Pressure Gauge Insight, and more available soon, can be quickly implemented and easily accessed anytime, anywhere to improve your operations.

Specifications

System Configuration and Installation
• VMware Workstation Pro/Player™ 9+ or VMware vSphere™ 5+
• 2 Processors
• 1GB RAM
• 20GB Hard Drive space
Software Compatibility
Compatible Browsers: Chrome, Edge, Mozilla Firefox, Safari, Internet Explorer
Communication Protocols
HART-IP™, Modbus® TCP

Features

  • Enable better decision making with automatic device data interpretation and transformation into actionable information
  • Improve reliability, environment, safety and energy usage by monitoring key assets in real-time to gain insights
  • Connect to the Industrial IoT with easy configuration and integration with existing systems and wireless infrastructure
  • Identify abnormal conditions, optimize maintenance and prevent failures
  • Access by desktop or via mobile devices for remote connectivity
  • Flexible software installation accessible from many web browsers
  • Works with any size facility, including those that are in remote or harsh locations

Documents & Drawings