DanPac Process Acquisition Controller

Emerson

DanPac Process Acquisition Controller

Emerson

DanPac is a standardized, scalable, and smart fiscal metering control and reporting system proven to reduce measurement uncertainty and facilitate remote monitoring, control, and optimization of metering stations. DanPac supports multiple meter runs, offers a redundant architecture, and is compatible with third-party control systems for easier maintenance and updates. Choose DanPac to lower cost of ownership, speed implementation, and increase serviceability.

Specifications

System Hardware
(Logic Control Panel)
DeltaV S-series Controllers, Virtual I/O Modules, and Standard Fast Ethernet Switches
System Hardware
(Flow Computer Panel)
Daniel S600+ Flow Computer. Panel is customizable with I/O and HART Communication
System Hardware
(Workstations)
• HMI Workstation with Multiple Security Capabilities
• Optional Operator Workstation and Engineering Workstation
• Laser report printer
System Software
• DeltaV System Software running on Microsoft Windows Servers and PC Platform
• Daniel S600+ built-in web browsing capability to view live parameters remotely
Power Requirements
• @120 VAC: <22 Amps (<2.64 kW)
• @220 VAC: <10 Amps (<2.20 kW)
Applications
Custody Transfer, Non-Custody Transfer, Production, Liquid Pipelines, FPSO/FSO, Refining, Terminals, Tank Farms, Loading/Offloading
Equipment/Material Included
Flow Computers, PLCs, HMI Workstations, Printers, Software, UPSs, Cabinets/Enclosures
Services Included
Project Management, Engineering/Design, Procurement, Fabrication, Testing, Startup/Commissioning, Training, Lifecycle Services

Features

  • Improve integration and communication with a DCS-based architecture that works with serial, Ethernet, and fiber optics
  • Support multiple meter runs, batching, all prover types, gas and liquid sampler systems, and analog transmitters
  • Ensure sustained metering system performance with 100% audit traceability for both internal and external verification
  • Access gas/liquid calculations and receive alerts of any abnormal system performance with optional CalPac Metering Software Suite
  • Generate customizable reports for authorities or for internal reconciliation with reporting Web Application (RWA)
  • Get historical trending of key system performance indicators with optional Condition Based Monitoring (CBM)
  • Remain secure with Emerson’s Sure Services Guardian Support that keeps software and anti-virus definitions current
  • Easily train as needed on DanPac modules with web-based Operator Training Solutions

Documents & Drawings

Training & Services