DanPac Express Process Acquisition Controller

Emerson

DanPac Express Process Acquisition Controller

Emerson

DanPac Express is a cost-effective, yet reliable and scalable process acquisition control system designed to reduce complexity and initial investment for both fiscal and non-fiscal oil and gas flow metering installations. A complete set of high performance software tools provides real-time visibility to skid systems to reduce measurement uncertainty, facilitate local and remote monitoring, maximize uptime, and provide system-wide cyber security.

Specifications

System Hardware
• Flow Computer Panel includes Daniel S600+ Flow Computer
• Flow Computer Panel is customizable with I/O and HART Communication, and Standard Fast Ethernet Switches
• Engineering workstation and optional operator workstation
• Laser report printer
System Software
• DanPac Express Software running on Microsoft Windows servers and PC platform
• Daniel S600+ built-in web browsing capability to view live parameters remotely
Power Requirements
• @120 VAC: <22 Amps (<2.64 kW)
• @220 VAC: <10 Amps (<2.20 kW)
Applications
Custody Transfer, Non-Custody Transfer, Production, Liquid Pipelines, FPSO/FSO, Refining, Terminals, Tank Farms, Loading/Offloading
Equipment/Material Included
Flow Computers, HMI Workstations, Printers, Software, UPSs, Cabinets/Enclosures
Services Included
Project Management, Engineering/Design, Procurement, Fabrication, Testing, Startup/Commissioning, Training, Lifecycle Services

Features

  • Monitor critical metering information in real time with a scalable measurement and control solution that integrates data from Emerson and/or third-party devices
  • Support numerous functions with an extensive plug-in architecture that allows for simple to highly complex metering control solutions
  • Access gas/liquid calculations and receive alerts of any abnormal system performance with optional CalPac Metering Software Suite
  • Simplify display and report creation and customization with a user-friendly interface and standard-graphics library
  • Easily customize detailed trends with integrated historical trending support and drag-and-drop functionality
  • Get historical trending of key system performance indicators in real time with optional Condition Based Monitoring (CBM)
  • Mitigate cyber-attacks with a security solution that is robust without hindering flexibility or usability
  • Streamline operations with a turnkey solution and a single point of contact for hardware and/or software support

Documents & Drawings