Distributed RTU™ Network

Emerson

Distributed RTU™ Network

Emerson

A wireless distributed control solution that allows seamless integration of multiple field controllers. By integrating the FloBoss™107 and the ROC800-Series with radio technology, operators get transparent data connectivity to enable shared, distributed control across a wide geographical area. This wireless technology allows multiple RTUs to be placed near the individual processing units while still permitting the RTUs to share data with each other and with host SCADA systems.

Documents & Drawings

Features

  • Reach first production faster
  • Optimize facility development costs
  • Maximize lifetime production and yield
  • Enhanced security by operating on a frequency hopping spread spectrum 2.4 GHz Network and offering an optional 256 bit AES Encryption
  • Eliminate wiring and trenching requirements across the wellpad, reducing the time and people required to get up and running
  • Accommodate last-minute project changes by adding additional field controllers as needed
  • Use simple configuration tools because all RTUs in the network are browsable, eliminating the need for Modbus mapping across controllers
  • Reduced engineering costs through simple, efficient tools and a templating process to enhance repeatability
  • Simplified deployment to reduce the time in the field for installation, configuration, and commissioning
  • Add wells, equipment, or functionality to a site simply through the scalable nature of the Distributed RTU Network; add a new node and it automatically integrates into the existing site
  • Embed control close to process operations while enabling rapid response to process changes in the most robust architecture for responding to process upset conditions
  • Local control to ensure the fastest response time for process optimization

Training & Services