FlareCheck Natural Gas Calculation Software

Emerson

FlareCheck Natural Gas Calculation Software

Emerson

Managing your operation in today's regulatory environment can be challenging. FlareCheck software helps operators easily estimate flared and vented natural gas and unmetered fuel gas volumes by performing complex natural gas calculations. This smart software is designed to satisfy Alberta Energy Utilities Board (AEUB) regulations and other in-country clean air laws.

Specifications

Compatibility
Compatible with Windows 7 and Windows Server 2008 (32-bit and 64-bit OS)
Licensing
Supports Single User Only

Features

  • Greatly simplify logging and reporting flared and vented natural gas estimates
  • Easily calculate gas flow through valves, fuel estimates, combustion, and fuel gas
  • Improve reporting accuracy with automated calculation of pressure and temperature-corrected gas volumes
  • Comply with the Alberta Energy Utilities Board (AEUB) and other in-country clean air laws per the 1997 Kyoto protocol
  • Minimize training time with an intuitive interface that uses US and SI units of measure

Documents & Drawings

Training & Services