Plantweb™ Pump Insight Application

Emerson

Plantweb™ Pump Insight Application

Emerson

Pump Insight analyzes data through wireless sensors to offer in-depth monitoring of pumps in process manufacturing plants. It's easy-to-use, accessible from mobile devices and displays real-time pump status and alerts, which are calculated by pre-built algorithms based on decades of process experience. The app provides warnings of pump cavitation, plugged strainers, dead-headed pumps, early bearing and gear wear, as well as imminent seal leaks.

Specifications

Host Operating System
VMware Workstation Pro™/Player™ 9 or higher / VMware vSphere® 5.1 or higher
Guest Operating System
  • 2 processors
  • 1GB RAM minimum
  • 20GB of hard drive space
  • Software Compatibility
    Compatible Browsers: Chrome™, Mozilla Firefox®, Safari®, Microsoft® Windows™ Edge, Microsoft Internet Explorer™
    Communication Protocols
    HART-IP™, Modbus® TCP

    Features

    • In-depth and real-time monitoring of pumps enhances insight to enable better decision making
    • Pre-built algorithm developed from decades of experience and analytics helps improve productivity
    • Easy-to-use visual dashboard displays real-time pump status and alerts, such as high vibration, cavitation and pump head
    • Predictive diagnostics and alert weights enable better prioritization of pump maintenance
    • Existing systems and wireless infrastructure are easily configured and integrated, linking them to the Industrial IoT
    • Remote connectivity enables access via desktop or mobile devices
    • Flexible software installation is accessible from many web browsers
    • Automatic device data interpretation provides actionable information to enable better decision making

    Documents & Drawings