Sensi™ Wi-Fi Programmable Thermostat

Emerson

Sensi™ Wi-Fi Programmable Thermostat

Emerson

The top rated Sensi™ thermostat is loaded with features designed to make it easier and more convenient than ever to achieve the perfect level of home comfort. From a simple installation process to an intuitive mobile app that allows you to adjust the settings on your thermostat for complete control – Anytime. Anywhere.

Specifications

Hardwire
20-30 VAC, 50/60Hz
Battery Power Rating
0 to 30 VAC, 50/60 Hz or DC
Terminal Load Rating
0.05 to 1.5 Amps (load per terminal) 2.5 Amps maximum load (all terminals combined)
Setpoint Range
45° to 99°F (7 to 37°C)
Rated Differential, Universal
Heat (Conventional Gas, Oil, Electric): 0.5°F (Fast) 0.75°F (Med) 1.9°F (Slow); Cool (Central Air): 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Heat Pump: 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Aux. Heat: 0.5°F (Fast) .75°F (Med) 1.9°F (Slow)
Operating Humidity
90% non-condensing maximum
Dimensions
5.58”W x 3.75”H x 1.13”D

Features

  • Universal Compatibility: works with the HVAC equipment found in most homes and doesn't require a common wire (c-wire) in most cases
  • Easy to Install: step-by-step instructions with video tutorials available right in the app
  • Up to 30% Energy Savings: save money without your compromising comfort with features like flexible scheduling and remote access
  • Control from Anywhere: use the intuitive mobile app to set, change and program your home comfort from across the room or across the country
  • Smart Home Compatible: integrates directly with Amazon Echo and Wink
  • Smart Alerts: detects extreme temperatures and humidity levels to keep you informed
  • Automatic Upgrades: as features are enhanced and released, Sensi thermostat software is kept up-to-date automatically
  • Energy Aware™ Certified: delivers the most precise temperature control with + /-1° accuracy
  • Multi-Thermostat Control: using the Sensi online portal or mobile app, available on Apple and Andriod smart devices
  • Indoor Humidity Sensor: for readings on the humidity levels in your home
  • 5 year limited warranty for professionals
  • 3 year limited warranty for DIY homeowners

Documents & Drawings

Training & Services