Sensi™ Touch Wi-Fi Thermostat

Emerson

Sensi™ Touch Wi-Fi Thermostat

Emerson

Tap into home comfort with Sensi™ Touch Wi-Fi thermostat, and remotely access, change or program your home temperature - Anytime, Anywhere. With thoughtful design features like in-app installation instructions, HD touchscreen color display and smart home integration options, complete comfort control is right at your fingertips.

Specifications

Hardwire
30 VAC, NEC Class II, 50/60 Hz
Battery Power Rating
N/A
Terminal Load Rating
1.5A per terminal, 2.5A maximum all terminals combined
Setpoint Range
45° to 99°F (7° to 37°C)
Rated Differential, Universal
Heat (Conventional Gas, Oil, Electric): 0.5°F (Fast) 0.75°F (Med) 1.9°F (Slow); Cool (Central Air): 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Heat Pump: 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Aux. Heat: 0.5°F (Fast) .75°F (Med) 1.9°F (Slow)
Operating Ambient
32° to 105°F (0 to 40°C)
Operating Humidity
90% non-condensing maximum
Shipping Temperature Range
-40 to 150°F (-40 to 66°C)
Dimensions
5.63”W x 3.38”H x 1.00”D

Features

  • Extensive Compatibility: works with the HVAC equipment found in most homes - all system types require a common wire (c-wire).
  • Easy to Install: design features like illuminated easy-click terminals and step-by-step instructions with video tutorials available right in the app
  • Energy Saving Features: with features like geofencing, flexible scheduling and remote access, you can save money without compromising your comfort
  • Touchscreen color display: features easy-to-read temperatures, intutive menus and back glow
  • Smart Home Compatible: integrates directly with Apple HomeKit, Amazon Alexa and Wink
  • Smart Alerts: detects extreme temperatures and humidity levels to keep you informed
  • Automatic Upgrades: as features are enhanced and released, Sensi thermostat software is kept up-to-date automatically
  • Control from Anywhere: use the intuitive mobile app to set, change and program your home comfort from across the room or across the country
  • Multi-Thermostat Control: using the Sensi online portal or mobile app, available on Apple and Andriod smart devices
  • Indoor Humidity Sensor: for readings on the humidity levels in your home
  • 5 year limited warranty for professionals
  • 3 year limited warranty for DIY homeowners

Documents & Drawings

Training & Services