Enardo™ Model ES-660 and ES-660-L Spring-Loaded Thief Hatch

Enardo

Enardo™ Model ES-660 and ES-660-L Spring-Loaded Thief Hatch

Enardo

The Model ES-660 is our new generation hatch designed with precision-manufactured internal components, a round base and cover, and is intended for use in applications where ultra-tight sealing is required such as sour crude/gas or where strict environmental emissions standards are enforced.

Features

  • Enhanced Sealing Technology
  • Tank Gauging
  • Pressure Control
  • Vacuum Control

Specifications

Pressure Settings
2.0 to 32 oz/sq in
Vacuum Settings
0.4, 0.9, 3.5 oz/sq in
Bolt Pattern
8"
Construction
Aluminum

Documents & Drawings

Training & Services