Enardo™ Series 8 High Pressure Deflagration Arrestor

Enardo

Enardo™ Series 8 High Pressure Deflagration Arrestor

Enardo

Enardo Series 8 High-Pressure Deflagration Arrestor is designed to protect against high velocity and pressure flame fronts inherent in applications beyond the performance range of a standard flame arrestor but not yet to the detonation phase of flame development. The Series 8 surpasses standard flame arrestors for applications that include extended lengths of pipe with one bend, elevated operating pressures, and extended flame stabilization on the flame cell element.

Features

  • Designed for High Pressure Deflagration
  • Maximum Flow
  • Low Pressure Drop
  • Easy Cleaning
  • Bi-Directional
  • Less Maintenance
  • Easily Removable Flame Cell
  • Available with ANSI, DIN and JIS Flanges

Specifications

Sizes
1" through 36"
Housing Materials
Carbon Steel | 304 SS | 316 SS | Hastelloy
Cell Materials
304 SS | 316 SS | Hastelloy
Gas Groups
IIA (D) | IIB3 (C) | IIC (B)
Options
Drain Plugs, Temperature Probe Taps, Pressure Taps, Misc Fittings, Protective Coatings, Special Features

Documents & Drawings

Training & Services