Fisher™ 3582i Electro-Pneumatic Positioner

Fisher

Fisher™ 3582i Electro-Pneumatic Positioner

Fisher

The Fisher 3582i is a field-proven positioner which is accurate, fast-responding, and able to withstand the vibrations of most plant environments. Low steady-state air consumption contributes to efficient operation.

Specifications

Area Classification
Explosion Proof, Intrinsically Safe, Non-incendive, Dust
Certifications
CSA, FM, ATEX, IECEx, CUTR, Peso, KGS, INMETRO, NEPSI, RCM
Communication Protocol
4-20mA Analog
Data Interface
Wired
Diagnostics
No
Input Signal
Electric
Mounting Type
Actuator Mounted
Operating Temperature
Standard Temperature, High Temperature
Position Control
Modulating
Process Control
Flow, Pressure, Temperature, Level
Safety Certifications
NIL
Supply Media
Air
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • The range of the adjustable zero and span permits the use of all standard input signals including split ranges.
  • Because units from one positioner family can be used in a variety of control applications, basic spare parts inventory requirements are simplified and fewer spare parts are needed to support a plant-wide positioner applications base.
  • With the cover removed, zero and span adjustments are easily accessible and can be made with a screw driver and spanner.
  • Changes in supply pressure and valve load have minimal effect on positioner operation.
  • Case, components, and gasket materials withstand harsh environments. Positioner bleed air purges internal parts for additional protection.
  • Simple adjustments permit switching between direct and reverse action.
  • To support diagnostic testing of valve/actuator/positioner packages with the FlowScanner™ valve diagnostic system, connectors, piping, and other hardware can be installed between the positioner and the actuator.

Documents & Drawings

Training & Services