Fisher™ S200 Series Pressure Reducing Regulators

Fisher

Fisher™ S200 Series Pressure Reducing Regulators

Fisher

S200 Series pressure reducing service regulators provide pressure-reducing applications for commercial and light industrial installations to minimize the shock effect of sudden downstream load changes. The resulting shock pressures and regulator instability can cause safety equipment to shut the installation down. But with an S200 Series regulator, transmission of shock loads to downstream equipment is reduced, thereby helping maintain downstream pressures within desired limits.

CAD Drawings and Models: Click here

Features

  • Outlet Pressures
  • Fixed Factor Billing / PFM Applications
  • Internal Relief Valve
  • Application Flexibility
  • Integral Slam-Shut Device
  • True-Monitor™
  • Orifice
  • Retrofittable

Specifications

Available Constructions
Stand-Alone Regulator, Internal or External Registration, Full Relief, Token Relief, True MonitorTM, Slam Shut
Body Sizes and End Connection Styles
Sizes: 1-1/4, 1-1/2, 1-1/2x2, 2, DN32, DN40, DN40x50, DN50Connections: NPT, BSP, CL125FF flanged, CL150RF flanged, PN10-16 flanged
Maximum Inlet Pressures
Maximum Emergency (Body Rating) Inlet Pressure: 175 psig / 12.1 bar
Maximum Operating Inlet Pressure: 125 psig / 8.6 bar
Maximum Outlet Pressure (Casing)
15 psig / 1.0 bar
Outlet Pressure Range
2-inches w.c. to 30 psig / 5 mbar to 0.69 bar
Pressure Registration
Internal or External
Temperature Capabilities
Nitrile (NBR):-20 to 150°F/-29 to 66°C
Fluorocarbon (FKM):0 to 200°F/-18 to 93°C;Upper temp limit due to Nylon (PA) stabilizers
Type VSX-2:-20 to 140°F/-29 to 60°C
Approximate Weight
28 Pounds / 13 kg

Documents & Drawings

Training & Services