Francel™ Type B Pressure Reducing Regulator

Francel

Francel™ Type B Pressure Reducing Regulator

Francel

Type B regulator is a direct-operated, spring-loaded regulator providing economical, pressure reducing control in a variety of residential, commercial, and industrial applications; and for a variety of gaseous fluids. This compact regulator can be installed in a pressure reducing cabinet or a reducing and metering cabinet above ground or in underground modules.

CAD Drawings and Models: Click Here

Specifications

Available Configurations
B25: Regulator Mininum Inlet Pressure 50 mbar
B40: Regulator Minimum Inlet Pressure 70 mbar
B50: Battery Consisting of Two B25 Regulators
BCH 30: Regulator Minimum Inlet Pressure 80 mbar
Body Sizes
DN20 x 32 | NPS 3/4 x 1-1/4
End Connection Styles
Inlet: Sphero-conical or flat joint connection
Outlet: Flat meter joint connection
Inlet Pressure
Maximum Inlet Pressure: 4,0 bar | 58 psig
Inlet Pressure Range: 0,50 to 4,0 bar | 7,3 to 58 psig
Outlet Pressure
Maximum Outlet Pressure: 400 mbar | 161-inches w.c.
Pressure Registration
Internal
Temperature Capabilities
- 30° to 60°C | -200° to 140°F
Approximate Shipping Weights
2 kg | 4,4 lbs

Features

  • Integral Slam-Shut Valve
  • Compact Design
  • Internal Relief
  • Two Stages of Reduction for Constant Outlet Pressures
  • Inlet Strainer

Documents & Drawings