Single Pin Feed Throughs

Fusite

Single Pin Feed Throughs

Fusite

For limited space conditions, Fusite offers a full range of standard single-pin feedthroughs with durable hermetic seals, with typical power and sensor applications up to 20 A continuous. Both weld-in and threaded style designs are available in various pin materials.

Specifications

Hermeticity
< 1 x 10 -7 standard cc/sec helium
Insulation resistance
> 10,000 megohm @ 500 VDC
Dielectric voltage
2502 volts @ < 0.5 mA leakage
Burst pressure
Typical GTM seals meet or exceed 2,250 psi pressure test, but should be verified in customer specific applications
Regulatory
Recognized by global regulatory agencies such as UL

Features

  • Durable hermetic seals
  • Typical power and sensor applications up to 20 A continuous
  • Both weld-in and threaded style designs are available in various pin materials

Documents & Drawings