LevelDatic Pneumatic 1:1 Converter PLT

LevelDatic

LevelDatic Pneumatic 1:1 Converter PLT

LevelDatic

Measuring liquid level in tanks that are sensitive to air exposure with the LevelDatic system requires a solution where you don’t feed the air into the tanks. Your solution is the LevelDatic Pneumatic 1:1 Converter PLT where the hydrostatic tank pressure is measured through a PTFE coated membrane. The result, you get accurate level readings with no air flow into the tank.

Specifications

Dimensions
DN40 PN10
Weight
2.7 kg
Materials of Construction
AISI 316L
Max. Operating Pressure
8 bar
Accuracy
< 0.4% of converted pressure

Features

  • Robust design for reliable measurement of tank levels.
  • Use the superior electro pneumatic level measurement principle for measuring in tanks where air feed into tanks is prohibited.
  • Measuring range of up to 40 m.
  • Engineered by marine specialist to withstand the rigors of working at sea.
  • Complies with international measurement standards.

Documents & Drawings

Training & Services