Appleton™ Areamaster™ 250/400 Floodlights (For Ordinary Locations)

Appleton

Appleton™ Areamaster™ 250/400 Floodlights (For Ordinary Locations)

Appleton

The Areamaster™ 250/400 integrally ballasted floodlight provides efficient lighting for medium and large areas. This rugged, enclosed and gasketed fixture is ideal for use in industrial, non-hazardous environments. The Areamaster features a corrosion-resistant, a one piece, pressure cast, copperfree aluminum housing with an architectural bronze polyester finish. Its compound parabolic and double segment design, with an Alzak finished aluminum reflector, provides optimum light distribution and efficiency.

Specifications

NEC Certifications and Compliances
Rated for Ordinary (Unclassified) Locations
Specific Wattages
175 W PSMH; 250 W HPS, PSMH; 400 W HPS, PSMH
Electrical
120/208/240/277 V, 60 Hz; 480 V, 60 Hz
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum housing and lens door architectural bronze polyester finish, finished aluminum reflector, silicone rubber gasket and stainless steel bolts. The socket is nickel-plated heavy duty porcelain with heavy gauge brass shell
Floodlight Mounting
Yoke mount, zinc plated steel yoke with architectural bronze polyester finish

Features

  • Typical applications include shopping malls, parking lots, sports areas, new car lot lighting, security lighting and industrial process lighting
  • Compact in size, attractively styled contemporary design, rugged and dependable
  • A wide range of ballasts and voltages are available for both domestic and export applications
  • Integral ballast
  • One-piece housing with one-piece lens cover. The cover is secured by four 1/4" diameter captive stainless steel slotted hex-head bolts
  • Thermal shock and impact resistant glass lens
  • Heavy duty, high temperature silicone rubber gasket is firmly seated
  • Heavy duty mogul-base porcelain socket with heavy gauge brass, nickel-plated, double lamp-grip screw shell and springloaded center contact
  • Compound parabolic, double segment, finished aluminum reflector for optimum efficiency
  • Choice of yoke mount (zinc plated steel with architectural bronze polyester finish or pole mount with built-in slip-fitter, for internal wiring, adjustable laterally and vertically; slip fits 50.8 mm (2.00") thru 63.5 mm (2.50") pipe (architectural bronze polyester finish)
  • Cool operating temperatures translate into long luminaire life

Documents & Drawings

Training & Services