Appleton™ Beam-Master™ Floodlights

Appleton

Appleton™ Beam-Master™ Floodlights

Appleton

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Specific Wattages
1000 W, 1500 W MH; 400 W, 1000 W HPS.
Electrical
120/208/240/277 V; 120/277/347 V; 480 V
Standard Materials and Finishes
Malleable iron housing with polyester finish, aluminum reflector and socket, shock and impact resistant glass lens, silicone rubber gasket and stainless steel frame and clamps, aluminum ballast with powder coat finish

Features

  • Typical applications include building facades, ship loading docks, truck terminals, security lighting, airports, athletic stadiums and sports fields
  • General purpose and heavy duty units available for 1000 W or 1500 W metal halide lamps or 400 W and 1000 W high pressure sodium lamps. Choice of five different NEMA beam spreads (1000 W HPS, two beam spreads)
  • Compact design combines reflector assembly and ballast housing as a single unit; easier to wire and install
  • Swing-over design with a "memory" locking device for accurate return to pre-aimed position. Balanced weight distribution for easy relamping and servicing via swing-over design
  • Sturdy and rugged construction withstands high vibration and rugged usage
  • Breather openings allow unit to breathe, yet keep dirt and moisture out. Cord enters through a weatherproof cord grip
  • Floodlights have aiming device, plus 180° vertical positioning scale. Fully adjustable horizontally with crossarm bracket or poletop mount
  • Mogul base porcelain socket has heavy gauge brass, nickel plated, double lamp-grip screw shell and spring-loaded center contact
  • Heavy duty models have heavy shroud for protection against severe weather, such as high winds and hail
  • Ballasts are Class H insulated, UL Listed, C.W.A. type, available multi-tapped 120, 208, 240, or 277 Volts, or single-tap for 480 Volts

Documents & Drawings

Training & Services