Magtech™ Magnetic Level Indicator

Magtech

Magtech™ Magnetic Level Indicator

Magtech

The Magtech Magnetic Level Indicator is a low-maintenance alternative to sight glasses and other level indicators. It provides non-invasive level indication while reducing leak points and fugitive emissions. The indicator gives you an easy to see level indication that is visible up to 100 ft (30 m) away. It is ideal for your high-temperature, high-pressure and corrosive applications were you want visual indication of both level and interface. Combined with Emerson’s externally mounted level transmitters and switches the Magtech Magnetic Level Indicator provides you with a complete, redundant and cost-effective level solution.