Micro Motion 2200S Integral Mount, 2-Wire, Loop-Powered Transmitter

Micro Motion

Micro Motion 2200S Integral Mount, 2-Wire, Loop-Powered Transmitter

Micro Motion

This compact transmitter enables the use of Micro Motion Coriolis meters virtually anywhere in your plant. The two-wire design brings measurement accuracy and operational savings not previously possible for flow points with loop power only.

Specifications

Mass Flow Accuracy (Liquid)
±0.10 %
Mass Flow Accuracy (Gas)
±0.35%
Volume Flow Accuracy Liquid
±0.10%
Density Accuracy Liquid
±0.0005 g/cm³
Temperature Rating
-400 to 400° F (-240 to 204 °C)
Pressure Rating
Up to 6000 psi (413 bar)
Process Line Size
1/8" – 6" (DN2 – DN150)
Wetted Parts
304L, 316L Stainless Steel; Nickel Alloy

Features

  • Replace existing 2-wire flow devices with minimal effort and without incurring additional power or cabling costs
  • Easily integrate Coriolis meters into existing processes for improvement measurement and reduced maintenance
  • Cut electrical cost and space usage with compact, integral transmitter design for use on integrated systems and skids
  • Install anywhere with no flow conditioning or straight pipe run required
  • Maintain accuracy over a wide flow range from a single meter to optimize plant efficiency
  • Eliminate maintenance, repair or unnecessary downtime – no moving parts
  • Alleviate problems of inferred-mass from volumetric technologies with repeatable, direct mass flow measurement
  • Improve start-up and availability with simple commissioning and reduced risk

Documents & Drawings