Micro Motion 2400 Compact, Integral-Mount Transmitter

Micro Motion

Micro Motion 2400 Compact, Integral-Mount Transmitter

Micro Motion

With an integrated architecture designed for easy access to process intelligence, the Motion Model 2400S Compact Integral Transmitter provides superior performance in the most challenging applications, such as entrained gas, batching and loading.

Specifications

Housing
NEMA 4X (IP66/67) polyurethane-painted cast aluminum or 316L stainless steel
Mounting
Model 2400S transmitters are mounted integrally with sensor
The transmitter can be rotated on the sensor up to 360° in 45° increments
Power Supply
85–265 VAC
50/60 Hz
4 watts typical, 7 watts maximum
18–100 VDC
4 watts typical, 7 watts maximum
Digital Protocol Options
HART, Profibus DP, and DeviceNet

Features

  • Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
  • Verify sensor health in-line, with the process running and without secondary references with true in-situ meter verification
  • Employ the best two-phase flow capability for batching, loading and entrained gas applications
  • Eliminate the need to remove the transmitter cover with optical buttons on the display
  • Choose from remote communications including the 375 Field Communicator, AMS Suite: Intelligent Device Manager and ProLink ® II
  • Rely on Class 1, Div. 2 (Zone 2 ) hazardous area approval (sensor and transmitter )

Documents & Drawings