Micro Motion 9739 MVD Field and Truck Mount Multivariable Transmitter

Micro Motion

Micro Motion 9739 MVD Field and Truck Mount Multivariable Transmitter

Micro Motion

Model 9739 transmitters with MVD Technology featuring robust power options and rugged Class I, Division 1 / Zone 1 housing with full front accessibility for simple maintenance, making them ideally suited for wall - or truck-mounted applications.

Specifications

Module can be replaced with the following serial numbers
  • RFT9739D4
  • RFT9739D5
  • RFT9739E4
  • RFT9739E5
Module can be replace with the following serial numbers
  • 17xxxxx
  • 18xxxxx
  • 2xxxxxx
  • 7xxxxxx
Full Transmitter required for the following models
  • RFT9739E1
  • RFT9739E2
  • RFT9739E3
  • S/N: 15xxxxx
Housing
NEMA 4X (IP65) polyurethane-painted cast aluminum
Mounting
Wall-mount or truck-mount applications

Features

  • Simplify operation with MVD digital processing that delivers advanced built-in diagnostics
  • Reduce costs with simple replacement of an existing RFT9739 field-mount transmitter without need for re-wiring
  • Eliminate the need for additional instruments with concentration and net flow measurement
  • Maximize accessibility for wall-mounted applications
  • Improve flexibility with ability to use analog input or HART polling for external temperature or pressure input
  • Use direct tube frequency output for peripheral devices
  • Simultaneously output multiple variables, including:  mass flow rate, volume flow rate, gas standard volume flow rate, density, temperature, and drive gain with outputs including two milliamp outputs, pulse/frequency output, discrete output, sensor temperature output, sensor frequency output, HART, and Modbus

Documents & Drawings