Micro Motion CNG Coriolis Flow Meter

Micro Motion

Micro Motion CNG Coriolis Flow Meter

Micro Motion

Single-meter CNG flow meters meet the challenges of measuring compressed natural gas for custody transfer in light- and heavy-duty vehicle dispensers while reducing fill time with higher flow rate capability.

Specifications

Gas Accuracy / Repeatability
±0.50% of batch ( ±0.25% of rate)
Line Size
1/2” – 3/4” (DN15 – DN20)
Pressure Range
5000 psig (345 barg)
Temperature Range
-40 to 257 F ( - 40 to 125 C)
Electronics (soft)
Expansive I/O options including mA, Frequency, Discrete Input/Output , HART, Modbus, Ethernet/IP, FOUNDATION Fieldbus
Turndown
10:01

Features

  • Satisfy needs for light- and heavy-duty vehicle dispensers with a purpose-built, single-meter solution
  • Use with most fluids with available 316L stainless steel construction
  • Choose from a wide range of transmitter options, including direct-connect, to accommodate dispenser design requirements
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D, Class II Div 1 groups E, F and G), ATEX, NEPSI, IECEx, Ingress Protection 66/67, and NAMUR
  • Save time with a compact design with no moving parts, requiring no special mounting or flow conditioning
  • Rely on custody-transfer-approved certification

Documents & Drawings

Training & Services