Micro Motion Fork Density Meter

Micro Motion

Micro Motion Fork Density Meter

Micro Motion

Featuring an innovative new integral transmitter, the fast-response, direct-insertion Fork Density Meter (FDM) offers installation flexibility with continuous, real-time density and concentration measurement in pipelines, bypass loops and tanks.

Specifications

Operating Range
0–3000 kg/m3 (0–3 g/cm3)
Density Accuracy
±1.0 kg/m3 (±0.001 g/cm3)
Density Repeatability
±0.1 kg/m3 (±0.0001 g/cm3)
Process Viscosity effect
No effect for 0–50 cP (±4 kg/m3 (±0.004 g/cm3) for 50–200 cP)
Process Temperature Effect (Corrected)
±0.1 kg/m3 per °C (±0.0001 g/cm3 per °C)
Temperature Range
–50 °C to +200 °C (–58 °F to +392 °F)
Pressure Range
207 bar (3000 psi)

Features

  • Increase installation flexibility with continuous, real-time measurement in pipelines, bypass loops and tanks
  • Choose from a wide range of corrosion-resistant materials for measuring density and concentration of critical chemicals
  • Ensure friction reduction and improved coating immunity with Diamond-like Carbon (DLC) coating
  • Accelerate verification of meter health and installation with internal diagnostics
  • Support multiple simultaneous protocols for connection to DCS, PLC and flow computers
  • Expand usage with a hazardous area-approved, head-mounted transmitter that supports local configuration and display

Documents & Drawings