Micro Motion Gas Density Meter

Micro Motion

Micro Motion Gas Density Meter

Micro Motion

With an innovative new integral transmitter, the Gas Density Meter (GDM) provides high accuracy gas density and concentration measurement. It is ideal for fiscal custody transfer and gas purity applications requiring high reliability and precision.

Specifications

Operating Range
1–400 kg/m3 (0.001–0.4 g/cm3)
Accuracy
up to ±0.1% of reading
Repeatability
±0.02% of reading
Maximum Operating Pressure
250 bar (3625 psi )
Temperature Range
–20 °C to +125 °C (–4 °F to +257 °F )
Recommended Gas Flow Rate
5-10 L/hr (0.175 – 0.35 ft3/hr)

Features

  • Rely on fast-response, direct gas density measurement that is compliant with AGA 3 and ISO 5167
  • Expand usage with a hazardous area-approved, head-mounted transmitter that supports local configuration and display
  • Quickly verify meter health and status using advanced internal diagnostics
  • Support multiple simultaneous protocols for connection to DCS, PLC and flow computers

Documents & Drawings