Micro Motion EtherNet/IP Module for Coriolis Flow Meters

Micro Motion

Micro Motion EtherNet/IP Module for Coriolis Flow Meters

Micro Motion

Get multivariable outputs and a powerful configuration and maintenance interface in a convenient, easy-to-install package. This smart module provides fast access to flow, density, temperature and many other parameters.

Specifications

Housing
Plastic housing with snap-on connection to DIN rail
Protection class
IP20
Dimensions
4.72” × 2.95” × 1.06” L×W×H (120mm × 75mm × 27mm)
Power Supply
Power Consumption
24 V ±10%
Maximum 280 mA on 24 V
Typical
100 mA
Connections and Protocol
PLC to EtherNet/IP Module EtherNet/IP
Alert notification Modus RTU (8-bit) over RS-485
Ethernet Config Tool (PC) to EtherNet/IP
EtherNet/IP
Standard Cable (not included) Standard connector (not included)
Standard Cable (not included) Standard connector (not included)
Module Serial Custom cable (included)
Environmental
Temperature Operating 32°F to 131°F (0°C to 55°C)
Ambient –13°F to +185°F (–25 °C to +85 °C)
Regulatory Compliance
89/336/EEC, amendments 92/31/EEC and 93/68/EEC
EN 50082-2 (1993)
EN 55011 (1990) Class A
EN 61000
Galvanic Isolation on Modbus serial interface
EN 60950-1 (2001) Pollution Degree 2
Material Group IIIb 32 °F to 131 °F (0 °C to 55 °C)
250 VRMS or 250 VDC Working voltage
500 V Secondary circuit transient rating

Features

  • Simply and quickly integrate this pre-configured system with typical install times of under 30 minutes
  • Streamline flow meter configuration, management and maintenance with an intuitive web interface?
  • Accelerate process insight with access to multivariable data and system control of flow, density and temperature parameters
  • Easily maintain the system with process monitoring, control and browser-based configuration and administration
  • Use with all Micro Motion Coriolis flow meters, with support for Micro Motion Smart Meter Verification

Documents & Drawings