Micro Motion F-Series Compact, Drainable Coriolis Flow and Density Meters

Micro Motion

Micro Motion F-Series Compact, Drainable Coriolis Flow and Density Meters

Micro Motion

Delivering highly reliable and robust measurement, F-Series flow meters are the preferred choice for process control applications. Choose these smart meters to more efficiently run your process and resolve your toughest productivity challenges

Specifications

Liquid Accuracy / Repeatability
Up to ±0.1% of rate ( ±0.05% of rate)
Gas Accuracy / Repeatability
Up to ±0.5% of rate ( ±0.25% of rate)
Density Accuracy / Repeatability
Up to ±0.0005 g/cm3 ( ±0.0002 g/cm3)
Line Size
1/4" (DN6) - 3" (DN80)
Pressure Range
Up to 6250 psig (430 barg). Additionally, the temperature needs to be changed to go up to 662 deg F (350 deg C).
Temperature Range
-148°F to 400°F (-100°C to 204°C)
Electronics (soft)
Expansive I/O options including mA, Frequency, Discrete, HART, Modbus, Ethernet/IP, PROFINET, FOUNDATION Fieldbus
Turndown
20:01

Features

  • Achieve highly accurate mass volume flow and density measurement in applications that require a compact, drainable design
  • Choose from 316L Stainless Steel and C-22 nickel alloy in all sizes
  • Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and logging
  • Broad range of meter approvals and certifications, including CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D, Class II Div 1 groups E, F and G), ATEX, NEPSI, IECEx, Ingress Protection 66/67, PED, SIL2 and SIL3, and NAMUR
  • Custody Transfer Approvals from MID OIML R 117, National Type Evaluation Program (NTEP), Measurement Canada, and INMETRO Brazil
  • Realize the fastest response rates and accurate batch and process measurement with unmatched MVD transmitter technology
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Interact with our 3D model to learn more about our F-Series Coriolis Flow and Density Meters

Documents & Drawings

Training & Services