Micro Motion FMT Compact, Integral Mount, High-Speed Filling Transmitter

Micro Motion

Micro Motion FMT Compact, Integral Mount, High-Speed Filling Transmitter

Micro Motion

The compact, lightweight Micro Motion Filling Mass Transmitter accurately measures entrained gases or fluids with high viscosities, making it ideal for high-speed, precision measurement in filling and dosing applications.

Specifications

Housing
Transmitter: 316L stainless steel
Weight
Transmitter: 7.1 lb (3.2 kg)
Dimensions
Transmitter: 2" × 8.95" × 5.2" (50.8 × 227.3 × 101.6 mm)

Features

  • Improve yields and reduce spillage with Automatic Overshoot Compensation (AOC) and discrete valve control
  • Track live, online quality control data with digital temperature and density reporting to prevent packaging off-spec product
  • Digitally change recipe and fill set point on the fly
  • Reduce maintenance costs with meter health status and easy in-line replacement of electronics module
  • Handle any type of fluid, including viscous, with entrained gas and suspended solids
  • Streamline operations by handling a wide range of container sizes with a single size meter
  • Accurately measure sub-second fills (< 1 sec) and very small fills (<1 ml)

Documents & Drawings