Micro Motion High Pressure Coriolis Meter

Micro Motion

Micro Motion High Pressure Coriolis Meter

Micro Motion

The ideal solution for challenging high-pressure processes, the High-Pressure Coriolis Meter works well in applications such as chemical injection on offshore platforms. Accurate, repeatable measurement ensures precision downhole chemical delivery.

Specifications

Flow Rate
25-240 kg/hr (55 – 529 lb /hr)
Liquid Mass Flow Accuracy
± 0.20% at standard (reference) conditions
Liquid Mass Flow Rate Repeatability
± 0.1% at standard conditions
Liquid Density Accuracy
± 0.005 g/cc at standard conditions
Temperature Range
± 1 deg C ±0.5% of reading at standard conditions
Pressure Range
0-15000 psig (0-1034 barg)

Features

  • Realize superior performance in high-pressure applications
  • Use one device for reliable and repeatable mass flow, volume flow, density, concentration and temperature measurement
  • Get the best real-world Coriolis performance at operating pressures up to 15,000 psig (1034 barg)
  • Minimize maintenance and boost long-term reliability with no moving parts to wear or replace
  • Maximize uptime using Smart Meter Verification to check system integrity without need to pull meter out of service
  • Accommodate any installation requirement with available two-wire, direct-connect (no transmitter needed), stainless steel and 5700 transmitters
  • Dramatically cut operating expenses by reducing over-injection of high-value chemicals

Documents & Drawings

Training & Services