Micro Motion ProLink III Configuration & Service Tool for Flow Meters

Micro Motion

Micro Motion ProLink III Configuration & Service Tool for Flow Meters

Micro Motion

Featuring an intuitive interface, the ProLink III Microsoft Windows-based software application empowers you to easily access all the information you may need to configure, assess and manage your Micro Motion and Rosemount flow meters.

Specifications

Liquid Dispenser Flow Rate
1200-18000 kg/hr (2646-39,683 lb/hr)
Return Gas Flow Rate
120-1800 kg/hr (265-3968 lb/hr)
Mass Flow Accuracy
±0.5% of batch (liquid) /±1.0% of batch (gas)
Mass Flow Rate Repeatability
±0.25% of batch (liquid) / ±0.5% of batch (gas)
Pressure Range
50 barg (725 psig)
Process Fluid Temperature
-196 – 60 C (-320 – 140 F)
Turndown
0.625694444

Features

  • Both the filling and gas return meter integrated into one transmitter provides complete solution for LNG dispensers.
  • Compact design saves installation space
  • 2 in 1 dual core processor with built-in safety barrier, simplifies wiring installation
  • Aviation plug joint improves reliability and durability
  • Excellent measurement in two-phase flow conditions to overcome entrained gas challenges
  • No moving parts to wear over time provides reliable and repeatable measurement
  • 3rd party certified performance and custody transfer approval to meet local requirements
  • ProLink III Basic Software is available for free by download for all customers

Documents & Drawings