Micro Motion Fork Viscosity Meter

Micro Motion

Micro Motion Fork Viscosity Meter

Micro Motion

Purpose built for today’s connected environments, the Fork Viscosity Meter (FVM) is a fast-response, direct-insertion multivariable sensor that delivers reliable viscosity, density and temperature measurement in pipelines, bypass loops and tanks.

Specifications

Operating Range
0.5 to 20,000 cP
Viscosity Accuracy
±0.2 cP (0.5 –10 cP range) then ±1% full scale
Viscosity Repeatability
±0.5% of reading
Density Accuracy
±1 kg/m3 (±0.001 g/cm3)
Density Repeatability
±0.1 kg/m3 (±0.0001 g/cm3)
Temperature Range
–50 °C to +200 °C (–58 °F to +392 °F)
Pressure Range
207 bar (3000 psi)

Features

  • Receive reliable and continuous multivariable measurement of viscosity, density and temperature
  • Easily insert directly into pipelines, bypass loops and tanks
  • Expand usage with a hazardous area-approved, head-mounted transmitter that supports local configuration and display
  • Quickly verify meter health and status with advanced internal diagnostics
  • Support multiple simultaneous protocols for connection to DCS, PLC and flow computers

Documents & Drawings