Micro Motion Viscomaster Heavy Fuel Viscosity Meter

Micro Motion

Micro Motion Viscomaster Heavy Fuel Viscosity Meter

Micro Motion

The Heavy Fuel Viscosity Meter (HFVM) Viscomaster is a fast-response, multivariable sensor designed for the measurement and control of heavy fuel oil (HFO) that supplies engines, turbines and burners in marine and power applications.

Specifications

Operating Range
0.5 to 100 cP
Viscosity Accuracy
±0.2 cP (0.5 –10 cP range) then ±1% full scale
Viscosity Repeatability
±0.5% of reading
Density Accuracy
±1 kg/m3g ( ±0.001 g/cm3)
Density Repeatability
±0.1 kg/m3 ( ±0.0001 g/cm3)
Temperature Range
–50 °C to +200 °C (–58 °F to +392 °F)
Pressure Range
207 bar (3000 psi)

Features

  • Rely on marine approvals from Lloyds London, Germanischer Lloyd, Det Norske Veritas, Bureau Veritas and the American Bureau of Shipping
  • Easily track the continuous, multivariable measurement of viscosity, density and temperature
  • Ensure friction reduction and improve coating immunity with Diamond-like Carbon (DLC) coating
  • Expand usage with a hazardous area-approved, head-mounted transmitter that supports local configuration and display
  • Extend flexibility with retro-fit kits for replacement solutions of capillary and torsional meters

Documents & Drawings