Mobrey™ Hydratect 2462 Steam and Water Detection System

Mobrey

Mobrey™ Hydratect 2462 Steam and Water Detection System

Mobrey

An electronic alternative to conventional water level switches for steam raising plant. Hydratect can be used in a wide variety of situations wherever the detection of water or steam is vital for safe and efficient plant operation

Specifications

Measurement Type
Water and condensate level detection alarm.
Input
2 (electrode channels from manifold or pipework to control unit).
Output
Relays for indication water or steam states (one per channel).
Relays for fault indication (one per channel)
Power Supply
Mains AC option: 94 to 130 V or 187 to 256 V, 48 Hz to 65 Hz, 2 x 10 VA maximum.DC option: 20 to 60 V, 2 x 200 mA maximum, +ve or –ve ground.
Display/Interface
Red LED for indication of steam.
Green LED for indication of water.
Amber LED for indication of fault.
Operating Pressure
Dependent on manifold or pipework specifications.
Certifications/Approvals
FM
Safety
IEC 61508 certified to SIL 3

Features

  • Detect the unwanted presence of water or steam in lines, columns, and condensate pots
  • SIL 3 certified to IEC 61508 as required by IEC 61511
  • Commonly used on steam drums, drain pots, or for steam Turbine Water Induction Protection (TWIP)
  • Electrodes for use up to 1040 °F (560 °C) and 4350 PSI (300 bar)
  • Patented design, phase detection and triple redundancy for ultimate reliability
  • Relay outputs in varying options, for status and fault alarms
  • Configurable steam/water thresholds to adjust for water purity

Documents & Drawings

Training & Services