Mobrey™ Series VLS Vibrating Rod Solids Level Switch

Mobrey

Mobrey™ Series VLS Vibrating Rod Solids Level Switch

Mobrey

The vibrating rod level switch is the perfect solution for single point level switching in free flowing solids across a wide density range, from fine powders to grains. A single rod design provides the solution to tuning forks which may become blocked or bridged.

Specifications

Process Wetted Material
316 stainless steel
Housing Material
Aluminum alloy, powder paint coated
Cable Glands
Two 0.5-in. NPT (NPT models) or two Pg16 (BSPT models) conduit entries.
Ingress protection rating is IP67.
Operating Temperature
–20 °C to +110 °C (Standard models).
–20 °C to +160 °C (High temperature models).
Operating Pressure
10 bar maximum
Power Supply
20 to 255 Vac (50/60Hz) / 20 to 255 Vdc, or
20 to 250 Vac (50/60Hz) / 20 to 50 Vdc
Operating Temperature
–20 °C to +110 °C (Standard models).
–20 °C to +160 °C (High temperature models).
Operating Pressure
10 bar maximum
Power Supply
20 to 255 Vac (50/60Hz) / 20 to 255 Vdc, or
20 to 250 Vac (50/60Hz) / 20 to 50 Vdc

Features

  • Reliable point level detection in a variety of dry solid applications.

Documents & Drawings