Net Safety Millennium II Single Channel Transmitter

Net Safety

Net Safety Millennium II Single Channel Transmitter

Net Safety

The Millennium II (M21) single channel universal transmitters have been engineered from the ground-up to include the innovative features that managers and operators in the field demand, while providing rock solid day-to-day operation, even in the most extreme conditions. The Millennium II redefines what you expect from a fixed gas detection solution.

Specifications

Ambient Temperature
• -67 °F to +185 °F (-55 °C to +85 °C ) - Stainless Steel
• -58 °F to +185 °F (-50 °C to+85 °C ) - Stainless Steel (North American explosion-proof certification)
• -40 °F to +185 °F (-40 °C to +85 °C ) - Aluminum
Power Supply
2.4 W @ 24 VDC (average - varies by sensor types/quantities)
Measurement Range
Humidity Range: 0–95 % RH non condensing
Enclosure Rating
IP66 (Aluminum), IP67 (Stainless Steel), IP64 (with sensors) Type 4X
Certifications/Approvals
FM6320, ANSI/ISA 12.13.01, CSA 22.2 No. 152:2006, IECEx
Mounting
Surface Mount/Pipe Mount/Duct Mount
Weight
Aluminum: 5.5 lbs (2.5 kg), Stainless steel: 7.0 lbs (3.2 kg)
Warranty
3 years

Features

  • Universal transmitter — compatible with all sensor types (infrared, catalytic bead, and electrochemical)
  • Wide voltage range allows for greater stability and system compatibility
  • Lowest power consumption available
  • Full diagnostics with event and data logging
  • Intuitive menu system provides operators with non-intrusive set-up and calibration interface
  • Field selectable gas curves and ranges
  • Long range (+2,000 ft/600 m) sensor separation

Documents & Drawings