4QS Straight, 45° and 90° Steel Liquidtight Fittings

O-Zgedney

4QS Straight, 45° and 90° Steel Liquidtight Fittings

O-Zgedney

Appleton™ and O-Z/Gedney™ 4QS Series steel liquidtight fittings couplings have male NPT threads. 4QS liquidtight connectors and liquidtight flexible metallic conduit are used in applications where conditions of installation, operation or maintenance require flexibility or protection from liquids, vapors or solids such as: machine tool building, motor and transformer terminations, robotics assembly, air conditioning equipment installation and Class I, Division 2 wiring. The compact, slim diameter design results in a connector that offers a small turning radius.

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2 per NEC 501.10(B)(4); Class I, Zone 2 per NEC 505.15(C)(2); Class II, Division 2 per NEC 502.4(A)(1)(e); Class II, Division 2 per NEC 502.4(B)(2); Class III, Division 1 per NEC 503.3(A)(2); Class III, Division 2 per NEC 503.3(B)
Standard Materials and Finishes
3/8" to 1": zinc plated steel. 1-1/2" to 4": malleable iron. Ferrule: steel/zinc plated. Sealing ring: nylon

Features

  • Furnished with locknut and sealing ring
  • Liquidtight/Raintight/Oiltight
  • UL Listed liquidtight flexible metal conduit fittings from 3/8" thru 1-1/4" trade sizes are suitable for grounding per NEC 250.118(7)
  • Suitable for wet locations
  • Long ferrule prevents pullout and tight bend conduit "pop-out"
  • Reusable ferrule

Documents & Drawings