O-Z/Gedney™ Types A, ABB, BB and BBL Insulating Bushings

O-Zgedney

O-Z/Gedney™ Types A, ABB, BB and BBL Insulating Bushings

O-Zgedney

O-Z/Gedney™ Types A, ABB, BB and BBL nonmetallic insulating bushings are used to protect wires and cables at entry and exit of threaded rigid conduit and IMC. Type A is used to insulate end of threaded rigid and IMC. Type BB is used to insulate cables passing through metal boxes or troughs. Type BBL is provided with a steel locknut. Type ABB is a combination of Type "A" and "BB" bushings. For insulating cables passing through metal boxes or troughs.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations

Features

  • Type A: to insulate end of threaded rigid and IMC
  • Type BB: to insulate cables passing through metal boxes or troughs
  • Type ABB: a combination of Type "A" and "BB" Bushings. For insulating cables passing through metal boxes or troughs. High impact black thermosetting phenolic bushings, with at +150 °C (+302 °F) UL temperature rating, that will not soften, melt or burn
  • Type BBL: Provided with a steel locknut.

Documents & Drawings