Aluminum Diecast Watertight Hubs

O-Zgedney

Aluminum Diecast Watertight Hubs

O-Zgedney

Appleton™ aluminum diecast hubs for use in wet or dry locations, indoors or outdoors. They are used to connect rigid metal conduit or IMC conduit to a threadless opening in an enclosure. The smooth, accurately machined NPT threads facilitate flawless installation.

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2; Class II, Divisions 1 and 2;; Class III, per NEC 501.10(B)(4), 502.10(A)(3),; 502.10(B)(4), 503.10(A)(1).
Standard Materials and Finishes
Aluminum diecast bodies and nuts; BUNA-N o-ring; polypropylene insulator; stainless steel ground screw, washer and set screw

Features

  • Rugged metallic construction ensures mechanical protection
  • Insulated throat, rated up to +105 °C (+221 °F), prevents wire abrasion
  • Integral O-ring provides watertight seal
  • Grounding version provides positive ground for external conductor
  • Unique profile permits easy wrenching
  • Smooth, accurately tapped threads facilitate installation
  • Watertight and corrosion resistant
  • NEMA Types 2, 3, 3R, 4, 4X, 5, 12, 13

Documents & Drawings