O-Z/Gedney™ AXB Series Expansion Fittings with Integral Bond

O-Zgedney

O-Z/Gedney™ AXB Series Expansion Fittings with Integral Bond

O-Zgedney

O-Z/Gedney™ AXB expansion fittings allow for expansion and contraction of IMC and rigid metal conduit runs that are exposed to temperature changes, as in subways, bridges and pedways. The internal bonding jumper allows for placement in high-traffic areas without the worry of vandalism or theft. Additionally, the exclusive sliding outer casing allows for field inspection of the bonding jumper. The copper-braid jumper passes UL ground fault testing. AXB Expansion Fittings come in standard trade sizes for a wide range of applications and feature a corrosion-resistant, hot dipped galvanized finish.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Ductile iron body, tinned copper bonding jumper and neoprene grommets

Features

  • Hot dipped galvanized finish; corrosion-resistant
  • Vandal-proof
  • Internal bonding jumper eliminates need for external jumper that can be tampered with and exposed to corrosion
  • Field-inspectable
  • Copper-braid jumper acts as fault current carrier
  • Trade sizes from 1/2" through 2" with 4" and 8" movement
  • Disassembly is not required during installation, therefore there are no parts to drop or lose and fewer tools are required

Documents & Drawings