O-Z/Gedney™ Conduit Ventilators

O-Zgedney

O-Z/Gedney™ Conduit Ventilators

O-Zgedney

O-Z/Gedney™ conduit ventilators are used to provide for the flow of cooling air through a conduit riser. They are designed to be used with threaded rigid conduit and IMC.

Specifications

NEC/CEC Certifications and Compliances
Rated for Ordinary Locations
Standard Materials and Finishes
Aluminum body. Zinc electroplated steel on Type KVM
Optional Materials
Aluminum nipple is available on Type KVM. See catalog pages for details

Features

  • The Type KVF conduit ventilators when used at the bottom of a vertical conduit riser which is properly vented at the top, provides for the movement of cooling air through the riser. The temperature in a riser can thus be reduced -9 °C to -6 °C (+15 °F to +20 °F) improving the service life of the cable and increasing its load-carrying capacity
  • The Type KVM conduit ventilator has a male threaded nipple at the top and is used in conjunction with a cable terminator or other device having a female thread where ventilation is desired

Documents & Drawings