O-Z/Gedney™ DX Deflection Expansion Fittings

O-Zgedney

O-Z/Gedney™ DX Deflection Expansion Fittings

O-Zgedney

O-Z/Gedney™ DX expansion deflection fittings are used to compensate for movement in any direction between two conduit ends which they connect. Type DX fittings will withstand occasional vibration transmitted to conduit by rotating equipment or vehicular traffic. These fittings will provide for a movement of 3?4" from the normal in all directions. Where they are used for angular movement they will allow for a deflection of 30° from the normal in any direction. In addition, they may be used with PVC conduit by using standard adapters in each end.