NEER™ All-In-One Multi-Hub Threaded and Set Screw Conduit Bodies

O-Zgedney

NEER™ All-In-One Multi-Hub Threaded and Set Screw Conduit Bodies

O-Zgedney

NEER™ All-In-One Multi-Hub Threaded and Set Screw Conduit Bodies are used to connect and change direction of conduit runs. These conduit bodies serve as pulling fittings and permit access to conductors for splicing and maintenance.

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Diecast LM24 aluminum body with epoxy powder coat; stamped aluminum cover with natural finish; neoprene gasket

Features

  • 1/2" thru 2" sizes have threaded and set screw hubs (SST)
  • 2-1/2" thru 4" sizes have set screw hub (SS)
  • Packaged complete under one catalog number
  • Ready to use
  • Lightweight aluminum facilitates shipping, handling and installing

Documents & Drawings