NEER™ Zinc Cable and Conduit Connectors

O-Zgedney

NEER™ Zinc Cable and Conduit Connectors

O-Zgedney

Appleton™ and O-Z/Gedney™ offer NEER™ zinc cable and conduit connectors for terminating flexible metal conduit in a dry location box or enclosure, or joining lengths of flexible metal conduit. Type SC straight squeeze connectors, Type AC 90° two screw clamp connectors and Type DC-5500 duplex, single screw, clamp connectors are used to make a termination of flexible metal conduit. Type FC set screw connectors are used to terminate 1/2" regular wall steel or aluminum flexible conduit. Type GC screw-in connectors are for use with flexible metal conduit. Type GX screw-in connectors are used to join lengths of flexible metal conduit.

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Type AC: zinc diecast body with zinc plated steel cover. All other connectors are zinc diecast

Features

  • Type SC straight squeeze type connectors with locknut are used to terminate flexible metal conduit to a 1/2" knockout in a dry location box or enclosure. They are furnished with combination head screw on SC-38, SC(I)-50 and SC(I)-75 and male NPS threaded hub. Select sizes are available with insulated throat
  • Type AC 90° two screw clamp connectors with locknut are used to make a 90° termination of conduit or cable to a knockout or unthreaded slip hole in a dry location box or enclosure. They are furnished with combination head screw on AC(I)-90 thru AC(I)-96, all center stop and male NPS threaded hub. Select sizes are available with insulated throat
  • Type DC-5500 duplex, single screw, clamp type connectors with locknut are used to make a termination of flexible metal conduit to a knockout or unthreaded slip hole in a dry location box or enclosure. They are furnished with combination head screw and male NPS threaded hub
  • Type C-510 two screw connectors with locknut are used to terminate regular wall steel or aluminum flexible conduit to a 1/2" knockout in a dry box or enclosure. They are furnished with combination head screw, end stop and male NPS threaded hub
  • Type FC set screw connectors with locknut are used to terminate 1/2" regular wall steel or aluminum flexible conduit to a 1/2" knockout in a dry location box or enclosure.
  • Type GC screw-in type connectors with locknut are for use with flexible metal conduit.
  • Type GX screw-in type connectors are used to join lengths of flexible metal conduit

Documents & Drawings