NEER™ Beam Clamps, Jack Chain and S Hooks

O-Zgedney

NEER™ Beam Clamps, Jack Chain and S Hooks

O-Zgedney

Appleton™ and O-Z/Gedney™ offer NEER™ beam clamps, jack chain and S hooks. TBC beam clamp attaches on to the mounting structure to provide mounting means for the attachment of conduit hangers either directly or by means of threaded rod. JC steel jack chain is used for suspending lighting fixtures, etc.

Specifications

NEC and CEC Certifications and Compliances
Rated for Ordinary Locations
Standard Materials and Finishes
TBC beam clamp is zinc plates stamped steel. JC steel jack chain is galvanized steel. SH standard and heavy S hooks are zinc plated steel

Features

  • TBC beam clamp has a 5/8" jaw opening of 5/8, 1/4-20 threaded holes
  • JC steel jack chain has a standard 29# weight maximum for a working load. Order in 30.5 meter (100 foot) increments
  • SH standard and heavy S hooks are used for terminating end of jack chain, used to suspend lighting fixtures, etc.

Documents & Drawings