NEER™ Service Entrance Wire Holders

O-Zgedney

NEER™ Service Entrance Wire Holders

O-Zgedney

Appleton™ and O-Z/Gedney™ offer NEER™ 1401 and 1402 service entrance wire holders. They are designed for use with 600 volt services or less. They are used to secure overhead service entrance drops to building exteriors or service entrance masts.

Specifications

NEC and CEC Certifications and Compliances
Rated for Ordinary Locations
Standard Material
Porcelain with zinc plated steel screws or porcelain and steel clamps with zinc plated steel screws

Features

  • NEER™ 1402 service entrance wire holders for use on 600 volt services or less. They are used secure overhead service entrance drops to building exteriors.
  • 1402 service entrance wire holders are porcelain with lag screw
  • NEER™ 1401 service entrance wire holders are a clamp-on adjustable wire holder for use on 600 volt services or less for service entrance masts. They may be used in other applications requiring insulator attachment to pipe
  • 1401 service entrance wire holders are adjustable with porcelain insulator

Documents & Drawings