O-Z/Gedney™ Non-Watertight Service Entrance Connectors

O-Zgedney

O-Z/Gedney™ Non-Watertight Service Entrance Connectors

O-Zgedney

O-Z/Gedney™ non-watertight service entrance connectors cables to boxes and enclosures. Type 806F through Type 908F and Type 909F are used with SE/SEU flat cable, non-metallic sheathed flat cable and other oval (flat) non-metallic cables. Type 806 and Type 906 Series are used with service entrance cable, non-metallic sheathed and flexible cords to boxes and enclosures.

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Zinc electroplated malleable iron body with steel screws and locknut

Features

  • Furnished with locknuts
  • Male hub threads, NPS
  • Type 806F through Type 908F and Type 909F have a 2-screw double clamp, open throat type
  • Type 806F through Type 908F and Type 909F are UL Listed and CSA Certified
  • Type 806 and Type 906 Series are available with insulated throats Type 806 and Type 906 Series are UL Listed

Documents & Drawings