Non-Metallic Weatherproof Boxes, Covers and Lampholders

O-Zgedney

Non-Metallic Weatherproof Boxes, Covers and Lampholders

O-Zgedney

Appleton™ and O-Z/Gedney™ marine rated single and two gang weatherproof boxes are ideal for use in highly corrosive areas, beaches, docks, pools, or other wet location areas. They are used as junction or device boxes for switches, receptacles, GFCIs, etc. Lampholders are for use in exterior and interior applications. The PVC/polycarbonate construction prevents entry of dirt, dust and moisture. They are resistant to impact, heat or low temperature distortion, and mold. Continuous box and cover compression ensure complete sealing at gasket interface.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials
PVC boxes. PVC or polycarbonate covers. Nickel plated steel cover screws. Closed cell foam gaskets. Porcelain lampholder sockets

Features

  • Non-Metallic Weatherproof Boxes, Covers and Lampholders
  • Resistant to impact, heat or low temperature distortion, and mold
  • Mounting can be achieved with formed in place mounting lugs
  • Smooth, accurately tapped hubs prevent wire abrasion
  • Clear UL marking and volumetric marking cast into each box facilitate electrical inspection
  • Continuous box and cover compression ensure complete sealing at gasket interface to prevent moisture entry
  • Lockable covers
  • Closure plugs (2) provided with each box. Remaining hubs are knockout (KO) design so no additional closure plugs are required
  • Mounting hardware and gasket provided with each cover
  • Locking swivel knuckle on lampholders permits positive lamp positioning and accurate directional aiming
  • Lampholders are supplied with locknuts, porcelain sockets and internal gaskets for reliability and weather protection
  • Complete installation instructions provided with each item

Documents & Drawings