O-Z/Gedney™ OCB Outdoor Connection Box

O-Zgedney

O-Z/Gedney™ OCB Outdoor Connection Box

O-Zgedney

O-Z/Gedney™ OCB outdoor connection box is used to provide a simple method of installing receptacles that are used for head-bolt heater outlets in cold area, recreational vehicles, parking areas, trucking terminals, etc. They can replace makeshift enclosures and are used as an easy way to install outdoor wiring devices.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum with aluminum enamel

Features

  • Easy installation
  • Standard set-screw design provides easy slip-fit mounting on either unthreaded or threaded 4" trade size rigid or IMC conduit
  • Set screws allow permanent positioning of receptacle openings as required
  • Use with standard receptacles and covers
  • Has four standard FS openings which accommodate single, duplex and GFI receptacles and weatherproof covers
  • Internal grounding screw standard
  • Corrosion resistant construction
  • Compact profile
  • Large volume for wiring capacity to allow feed-thru and splices.

Documents & Drawings