O-Z/Gedney™ PB and PBW Pull Box Fittings

O-Zgedney

O-Z/Gedney™ PB and PBW Pull Box Fittings

O-Zgedney

O-Z/Gedney™ PB and PBW pull box fittings make a convenient pull box to provide intermediate pulling points in a rigid metal conduit system. They consist of two malleable iron end units one of which is furnished with set screws and a set of sealing rings consisting of packing, copper ground and pressure ring. A special Type A insulating bushing is also included.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Hot dip galvanized malleable or ductile iron end units. Steel sleeves

Features

  • Two end units fitted to a purchased oversize sleeve make a convenient pull box to provide intermediate pulling points in a rigid metal conduit system to meet NEC Section 314.28(A)(1)
  • Available for EMT. Contact your local representative for pricing and availability
  • Sleeves must be ordered separately

Documents & Drawings